??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
209-190 - Separator for Ex e/Ex i applications, 3 mm thick, 90 mm wide
Bill of material
209-190
Item-No.
209-190
Description
Separator for Ex e/Ex i applications, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
57.30 mm
min. thickness
3.00 mm
Length
90.00 mm
Color
orange
Weight
9.520 g
Insulating material
Polyamide
GTIN
4017332241311
Customs Tariff no.
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
209-190
Manufacturer product designation
Separator for Ex e/Ex i applications
Manufacturer product description
Separator for Ex e/Ex i applications, 3 mm thick, 90 mm wide
Designed as intermediate plate
Yes
Type of end plate
No
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/209-190
Previews
3D
2D
Stáhnout CAD model