??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
209-100 - Collective carrier for adjacent jumpers, suitable for 279 to 284 Series adjacent jumpers, 215 Series banana plugs
Bill of material
209-100
Item-No.
209-100
Description
Collective carrier for adjacent jumpers
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
18.00 mm
Width
10.70 mm
Depth
74.00 mm
Color
gray
Weight
4.900 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
Previews
3D
2D
Download CAD models