??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
885-546 - Seperator plate with jumper bar recess, 2 mm thick, 102.3 mm wide
Bill of material
885-546
Item-No.
885-546
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Width
2.00 mm
Depth
102.30 mm
Color
gray
Weight
9.800 g
eCl@ss 7.1
27-14-11-33
预览
3D
2D
下载CAD模型