??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
WAGO
Description
281-915/281-401 - Component terminal block, 2-conductor, with diode 1N5408, anode, right side, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
281-915/281-400
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Height
29.00 mm
Width
6.00 mm
Depth
59.00 mm
Number of connection points
2
Number of potentials
1
Color
grau
Comment
Weight
8.784 g
eCl@ss 7.1
27-14-11-27
eCl@ss 8.1
27-14-11-27
Previews
3D
2D
Сваляне на CAD модели