??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
281-613 - 2-conductor fuse terminal block, with pivoting fuse holder, for miniature metric fuse 1/4 x 1 mm, without blown fuse indication, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
281-613
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
10 A
Height
60.00 mm
Width
10.00 mm
Depth
60.00 mm
Number of connection points
2
Number of potentials
2
Color
grau
Weight
g
eCl@ss 7.1
27-14-11-16
Previews
3D
2D
Download CAD models