目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
281-470
WAGO
PG 01 - Rail mounted terminal blocks
Series 281
Powered by
CAD模型選擇
{wago/pg01/serie281/0281-0470_0999-0962.prj},{NB=281-470},{BESTNR=281-470},{INFODE=Info DE},{INFOEN=Info EN},{FARBE=weiß},{RGB=0.95,0.93,0.88,0},{GEWICHT=0.840},{ECLASS71=27-14-92-14},{LINKDE=http://www.wago.com/de/p/281-470},{LINKEN=http://www.wago.com/global/p/281-470}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
281-470 - Insulation stop, 0.08 - 0.2 mm² "s" (0.14 mm² "f-st"), 5 pieces/strip
Bill of material
281-470
Item-No.
281-470
WAGO eShop
Info DE
WAGO eShop
Info EN
Color
weiß
Weight
0.840
g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
下載CAD模型
生成CAD模型