??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
280-870 - 2-conductor disconnect/test terminal block, with pivoting knife disconnect, with test port, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
280-870
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
28.50 mm
Width
5.00 mm
Depth
69.50 mm
Number of connection points
2
Number of potentials
2
Color
Weight
g
eCl@ss 7.1
27-14-11-26
eCl@ss 8.1
27-14-11-26
Previews
3D
2D
Download CAD models