??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
279-513 - Double-deck terminal block, Through/through terminal block, L/N, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm²
Bill of material
279-513
Item-No.
279-513
Description
Double-deck terminal block, 1.5 mm², 18 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
1.50 mm²
Solid conductor
0.08 - 1.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 1.5 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
8 - 9 mm
Number of connection points
4
Number of potentials
2
Width of spacing
4.00 mm
Height at lowest possible mounting height
39.20 mm
Length
85.00 mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
7.600 g
Material insulation body
Polyamide
Rated voltage
500 V
Rated impulse voltage
6 kV
Rated current
18.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4050821109372
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
279-513
Manufacturer product designation
Double-deck terminal block
Manufacturer product description
Double-deck terminal block, Through/through terminal block, L/N, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm²
min. connectable conductor cross-section multiple wire
0.08 mm²
max. connectable conductor cross-section multiple wire
1.50 mm²
min. line cross section, rigid
0.08 mm²
max. line cross section, rigid
1.50 mm²
min. line cross section, flexible
0.08 mm²
max. line cross section, flexible
1.50 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
Number of clamp positions per level
2
Number of levels
2
Internally connected stages
Nein
Type of electrical connection 1
spring-cage connection
Type of electrical connection 2
spring-cage connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Nein
Closing plate required
Ja
Address of additional link
https://www.wago.com/279-513
Power loss per pole, current-dependent (Pvip)
0.593 W
Rated current (In) for the power loss specification
18.000 A
min. fine stranded AWG
28
max. fine stranded AWG
16
min. Strip length
8.00 mm
max. Strip length
9.00 mm
Symbol name terminal block
E00225, E00225
Previews
3D
2D
Download CAD models