??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
270-570 - 4-conductor sensor terminal block, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
270-570
Item-No.
270-570
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
6 - 7 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
18 A
Height
39.00 mm
Width
5.00 mm
Depth
83.00 mm
Number of connection points
5
Number of potentials
4
Color
gray
Weight
10.484 g
eCl@ss 7.1
27-14-11-28
미리보기
3D
2D
CAD모델 다운로드