??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
270-560 - 3-conductor sensor terminal block, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
270-560
Item-No.
270-560
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
6 - 7 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
18 A
Height
39.00 mm
Width
5.00 mm
Depth
68.00 mm
Number of connection points
4
Number of potentials
3
Color
gray
Weight
8.817 g
eCl@ss 7.1
27-14-11-28
プレビュー
3D
2D
ダウンロード(CADデータ)