??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
270-560-281-434 - 3-conductor sensor terminal block, LED (red), for PNP-(high-side) switching sensors, with colored conductor entries, 2.5 mm², CAGE CLAMP®
Bill of material
270-560/281-434
Item-No.
270-560/281-434
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
6 - 7 mm
Height
39.00 mm
Width
5.00 mm
Depth
68.00 mm
Number of connection points
4
Number of potentials
3
Color
gray
Weight
10.065 g
eCl@ss 7.1
27-14-11-28
eCl@ss 8.1
27-14-11-28
Previews
3D
2D
Download CAD models