您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
VUL-14-1-1-2801-080-A-0-N-L(0.52608218)
VULKAN Couplings
VULASTIK L
Powered by
CAD模型選擇
{vulkan/vulastik_l/vula_l_2801.prj},{NB=VUL-14-1-1-2801-080-A-0-N-L(0.5260H7182P9118)},{ARTICLENUMBER=VUL-14-1-1-2801-080-A-0-N-L},{TKN=0.52},{TKMAX1=0.60},{TKMAX2=1.80},{TMAX=0.65},{TKW=0.16},{PKV50=0.209},{NKMAX=5300},{DKA=0.0},{DKR=1.0},{CRDYN=0.60},{CTDYN=2.0},{CTDYN10=MIN},{CTDYN25=MIN},{CTDYN50=MIN},{CTDYN75=MIN},{CTDYN100=MIN},{PSI=1.00},{L1STANDARD=80.9},{D2=118.0},{D10=270.0},{D14=263.5},{D15=244.5},{D16=11.0},{T1=6.0},{F1=1.5},{L4=5.0},{L5=0.0},{L7=43.0},{D3MIN=20.0},{D3MAX=60.0},{J1BASIS=0.04},{J2BASIS=0.02},{J3BASIS=0.00},{J4BASIS=0.00},{M1BASIS=3.20},{M2BASIS=8.20},{INTERES=Bitte auswaehlen},{AN= },{TN=0.52},{D3=60},{D3TOL=H7},{NSL2=1},{L2=82},{PFBTOL=P9},{PFBSB=1},{PFB=18},{PASSUNGSART=Fester Sitz},{D12TOL=H7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 357
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 2801 Type A (picture 1) - 0,52 – 26,00 kNm
Bill of material
VUL-14-1-1-2801-080-A-0-N-L(0.52608218)
Product key
VUL-14-1-1-2801-080-A-0-N-L
VUL-14-1-1-2801-080-A-0-N-L
Size
X 1411
X 1411
Product data sheet
Please select
general research
concrete project
Request
Please select
general research
concrete project
Request
Order number
Equipment Torque
kNm
Technical Specifications
PDF Info
Explanations of Technical Data
PDF Info
Dimension Group
X 1410
X 1410
Stiffness
1
1
Norminal Torque
0.52
0.52
kNm
Flywheel according to SAE J620
8
8
Max. Torque 1
0.60
0.60
kNm
Max. Torque 2
1.80
1.80
kNm
Max. Torque Range
0.65
0.65
kNm
Perm. Vibratory Torque
0.16
0.16
kNm
Perm. Power Loss
0.209
0.209
kW
Perm. Rotational Speed
5300
5300
1/min
Permissible axial shaft offset
0.0
mm
Permissible radial shaft offset
1.0
1.0
mm
Radial Stiffness
0.60
0.60
kN/mm
Dynamic Torsional Stiffness
2.0
2.0
kNm/rad
Relative Damping
1.00
1.00
installation length of the coupling
80.9
80.9
mm
installation length of the coupling
80.9
80.9
mm
Outer diameter of the hub (output side)
118.0
118.0
mm
Outside diameter Tellerflansch (input side)
270.0
270.0
mm
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
6.0
6.0
mm
bevel on the inside diameter of the finished bore in the hub (output side)
1.5
1.5
mm
Bore diameter Coupling hub (output side)
mm
Enter value for D3
Bore diameter Coupling hub (output side)
mm
cm
inch
ft
確定
Note Bore (output side)
Attention! D12 must be greater than 20
Attention! D12 must be greater than 20
Tolerance for the bore of the clutch hub (output side)
H7
H6
JS6
JS7
J7
K6
K7
M7
N6
N7
P6
P7
R7
H7
H6
JS6
JS7
J7
K6
K7
M7
N6
N7
P6
P7
R7
standard length of the hub (output side)
Yes
No
Yes
No
length of hub (output side)
82
82
Note Hub length (output side)
standard length of the hub
Fitting tolerance (output side)
P9
P9
Keyway according to DIN (output side)
Yes
No
Yes
No
Groove width for groove to DIN (output side)
18.000
18.000
mm
Groove height for groove to DIN (output side)
4.4
4.4
mm
Type of fit of the groove (output side)
Tight fit
Light fit
Sliding
Other
Tight fit
Light fit
Sliding
Other
Tolerance of the feather key height (output side)
0.2
0.2
mm
Security Passport (output side)
Security OK
Mass Moment of Inertia
0.04
0.04
kgm^2
Mass Moment of Inertia
0.02
0.02
kgm^2
Weight
3.20
3.20
kg
Weight
6.52
6.52
kg
distance to center of gravity M1
-
-
mm
distance to center of gravity M2
-
-
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型