??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 52
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 2201 - Tkn 12,5 kNm – 450 kNm
Bill of material
RS-21-1-Z-2201-000-A-0-N-C(12.516018540)
Product key
Size
Level of interest
Order number
Equipment Torque
kNm
Technical Specifications
PDF Info
Explanations of Technical Data
PDF Info
Dimension Group
Stiffness
Norminal Torque
kNm
Max. Torque 1
kNm
Max. Torque 2
kNm
Max. Torque Range
kNm
Perm. Vibratory Torque
kNm
Perm. Power Loss
kW
Perm. Rotational Speed
1/min
Permissible axial shaft offset
mm
Permissible radial shaft offset
mm
Radial Stiffness
kN/mm
Dynamic Torsional Stiffness
kNm/rad
Relative Damping
Maximum diameter of the clutch (output side)
mm
Installation Length of the Coupling
mm
Installation Length of the Coupling
mm
Centering on flywheel connection for the element, connecting ring for flywheel
mm
Bolt circle diameter for fixing screws to the flywheel
mm
Bore diameter for D15
mm
Pitch for connecting bolts
32
Diameter of the pilot hole in the hub (output side)
mm
Maximum swing the finished bore in the hub (output side)
mm
Bore diameter Coupling hub (output side)
mm
값 입력 D3
Bore diameter Coupling hub (output side)
mm
cm
inch
ft
Note Bore (output side)
Tolerance for the bore of the clutch hub (output side)
Standard length of the hub (output side)
Length of hub (output side)
mm
Note Hub length (output side)
Standard length of the hub
Fitting tolerance (output side)
Keyway according to DIN (output side)
Groove width for groove to DIN (output side)
mm
Groove height for groove to DIN (output side)
mm
Type of fit of the groove (output side)
Tolerance of the feather key height (output side)
0.3 mm
Security Passport (output side)
Security OK
Mass Moment of Inertia
kgm^2
Mass Moment of Inertia
kgm^2
Mass Moment of Inertia
kgm^2
Mass Moment of Inertia
0.00 kgm^2
Weight
kg
Weight
kg
Weight
kg
Weight
0.00 kg
Distance to center of gravity
mm
Distance to center of gravity
mm
Distance to center of gravity
mm
Distance to center of gravity
0.00 mm
미리보기
3D
치수도
2D
CAD모델 다운로드