目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
7000303300
VOSS
Catalogue Hose Couplings
Metric 60° conical seal high pressure
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{voss/3_larga/mdk60_dichtkegel_60/mdk60_mdkor.prj},{NB=7000303300},{BZ=7000303300},{DN=25.000},{CH=41.000},{L=113.000},{C=19.000},{H=39.000},{M=28.500},{G=320.000},{FX=33.249},{L1=1.280},{L2=15.300},{L3=1.000},{L4=2.000},{L5=27.000},{L7=1.980},{L8=5.297},{L9=9.500},{L10=22.500},{L11=38.250},{L12=44.750},{L13=46.500},{L14=81.153},{W1=33.800},{W2=40.500},{W3=22.990},{W4=30.300},{W5=30.500},{W6=27.700},{W7=27.500},{W8=25.000},{W9=27.500},{W10=24.700},{W11=23.250},{R1=0.300},{R2=0.400},{R3=0.400},{R4=0.400},{R5=0.500},{R6=1.000},{A1=0.500},{DL=1.000},{DW1=38.000},{DW2=0.800},{K1=2.107},{AU1=0.200},{AU2=1.000},{VERS=1.000},{VK=HF/60-SWOS-25-DN25-IL},{BZLARGA=S80410125025},{VKLARGA=MDKOR 1\" 25},{INFO=Catalogue},{INFO2=Info},{F=G 1”},{DN2=1”}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
VOSS
描述
MDKOR (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone with O-Ring for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
明细表
7000303300
Order number VOSS Fluid
7000303300
7000303300
Description VOSS Fluid
HF/60-SWOS-25-DN25-IL
HF/60-SWOS-25-DN25-IL
Order number VOSS Fluid LARGA
S80410125025
S80410125025
Description VOSS Fluid LARGA
MDKOR 1" 25
MDKOR 1" 25
INFO
Catalogue
INFO2
信息
Thread
G 1”
G 1”
Hose
1”
1”
Hose
25.000
25.000
mm
CH
41.000
41.000
mm
L
113.000
113.000
mm
C
19.000
19.000
mm
H
39.000
39.000
mm
M
28.500
28.500
mm
OR
22,1x1,6
22,1x1,6
重量
320.000
320.000
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型