??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
voestalpine
Description
9.3 - Plain wearstrips, thickness = 8 mm; 10mm; 12 mm
Bill of material
16705
Code-No. WF 750/1A
Width b ±0.3
mm
Thickness s +0.05
mm
±0.05
500 mm
Weight
kg
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models