??
Catalog navigation
CAD模型选择
可提供的产品: 31
HELP_VARIABLE
Company
voestalpine
Description
7.7 - Wear plates, thickness = 8 mm; 12 mm; 16 mm; 20 mm
Bill of material
18083
Code-No. WF 750/1A
Width b -0.1
mm
Length L -0.5
mm
Thickness s ±0.02
mm
Distance b1 ±0.2
mm
Length L1 ± 0.2
mm
Style
Diameter Ød1 H13
mm
Diameter Ød2 H13
mm
+0.5
mm
Cheese head screw DIN EN ISO 4762
mm
Countersunk screw DIN EN ISO 10642
mm
R
mm
Weight
kg
Customs tariff number
84833080
预览
3D
尺寸标注
2D
下载CAD模型