??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
eps31
Bill of material
EPS11-d6
CODE
LX1
A1
CZ1
LHJ
CZ2
GCSL
BMCL1
YJYH
WD
-50~90 °
d
mm
dgc
+0.068 +0.02 mm
D
12 mm
L
22 mm
L1
14.2 mm
m
1.10 mm
D1
11.5 mm
G
0.0 mm
a
0 mm
h
0 mm
f
0.000 mm
CC1
525 N
CC2
3675 N
dzh0
0 N
dzh90
0 N
dzh180
0 N
jzh0
0 N
jzh90
0 N
jzh180
0 N
zhongliang
5 g
Previews
3D
2D
Download CAD models