??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elc91
Bill of material
ELC91-d12
CODE
ELC91
LX1
A2
CZ1
SZ
CZ2
GCr15
CZ3
LHJ
CZ4
DQXJ
WD
-20~80 °
d
mm
dgc
+0.008 0 mm
D
22 mm
L
32 mm
L1
22.7 mm
m
1.35 mm
H
6.5 mm
A
66 °
F
3 mm
G
0.0 mm
J
0.7 mm
gzls
4
dzh
1290 N
jzh
1260 N
zhongliang
18 g
Previews
3D
2D
Download CAD models