??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBX31
Bill of material
WBX31-D50-M8-L50
CODE
WBX31
LX1
AA
CZ1
PA6
CZ2
CZ21
CZ3
S45C
BMCL1
BMCL11
BMCL2
DX
D
mm
M
mm
L
mm
G
14 mm
H
23 mm
V
5 mm
W
6.5 mm
CZ
120 kg
CKZL
0.076 kg
Previews
3D
2D
Download CAD models