??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
zrj01 - zrjx
Bill of material
ZRJ01-D8
CODE
LX1
A1
LX2
A
CZ
S45C
BMCL
FH
FJ
FJ1
DH7
DH7X
+0.015 0 mm
D1
25 mm
H
39 mm
L
18 mm
T
5 mm
B
10 mm
S1
1.5 mm
X
7.5 mm
P
32 mm
K
30 mm
W
27 mm
P1
25 mm
F
20 mm
S
1.5 mm
Y
3.5 mm
d1
7.5 mm
d2
4.6 mm
d
3.5 mm
M
M4
Hexagon socket bolt
M4×10
Previews
3D
Dimension
2D
Download CAD models