??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZH31
Bill of material
FZH31-2.5-12-B25-A-P8N
CODE
LX1
CC
CZ1
S45C
YD
/
BMCL1
/
MS
2.5
C
B
25 mm
CHI
N
D
35.00 mm
d
30.00 mm
Q
23 mm
F
38 mm
F1
6.5 mm
M
M5 mm
Previews
3D
Dimension
2D
Download CAD models