??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Univer
Description
HZ9464 - Built-in pressure gauge
Bill of material
HZ9464
Code
HZ9464
A
27 mm
B
18 mm
C
10 mm
D
1 mm
Previews
3D
尺寸
2D
下載CAD模型