??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Univer
Description
VL1 - Rodless cylinders VL1 Ø25÷50 mm
Bill of material
VL12211320850
Series
Integrated guides at 90°, ball bearings
Carriage type
VL series number of ball bearing pairs
mm
Left end-cap supply port
Right end-cap supply port
Cylinder
mm
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Forward stroke
mm
Enter value for HUBST
Forward stroke
mm
cm
inch
ft
AA
mm
AB
mm
AC
mm
AD
mm
AE
mm
AF
mm
AG
mm
AH
mm
AI
mm
AK
mm
AL
mm
AM
mm
AN
mm
AO
mm
AP
mm
AQ
AR
AS
mm
AT
AU
mm
AV
mm
AW
mm
AX
mm
AY
mm
AZ
mm
BA
mm
BB
mm
BC
BD
mm
BE
M6
BF
mm
DA
mm
DB
mm
DC
mm
DD
mm
DE
mm
DF
mm
DG
mm
EA
mm
EB
mm
EC
mm
ED
mm
EE
mm
EF
mm
EG
mm
Mass at ''0'' stroke
kg
Weight increase per aditional 100mm stroke
kg
Previews
3D
Dimension
2D
Download CAD models