??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
unitray
Description
300mm 12 Rung Spacing - Aluminum E1 Tall 152mm Siderail
Bill of material
SLA-86055
Designation
Straight Length
Material Finish
Aluminum
Siderail Height
8 - E / 152 mm (6.0)"
Length
60 - 6.0 m (20')
Width
Rung Spacing
5 - 300 mm (12)"
Part Number
Previews
3D
2D
Download CAD models