您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Universal Air Filter
Created: 23.02.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Universal Air Filter
PE-5-1.50-1.50-UFM50-MILL
Universal Air Filter
Polyester
Powered by
CAD模型選擇
{uaf/polyester/pe_5_asmtab.prj},{NB=PE-5-1.50-1.50-UFM50-MILL},{MN=PE-5},{MT1=0.25},{MT=0.50},{FT=0.43},{FFW=0.375},{L=1.50},{W=1.50},{MEDT=UFM-50 White Polyester},{MF=MILL},{UGS=Both Sides},{X=9},{X1=1},{X2=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Universal Air Filter
Description
PE-5 - Universal Air Filter - Polyester Air Filter
Bill of material
PE-5-1.50-1.50-UFM50-MILL
Part Code
PE-5-1.50-1.50-UFM50-MILL
Model Number
PE-5
Media Thickness
0.50
Inch
Frame Thickness
0.43
Inch
Frame Face Flange Width
0.375
Inch
Length
Inch
Width
Inch
Media Type
UFM-50 White Polyester
Metal Finish
Mill Finish
Black Anodize Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Mill Finish
Black Anodize Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Uni-Grid Support
Both Sides
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型