您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Universal Air Filter
Created: 23.02.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Universal Air Filter
HC-2X-2.50-2.50-MILL-GSKT
Universal Air Filter
Emi Vent Panels
Powered by
CAD模型選擇
{uaf/emi_vent_panels/hc_2x_asmtab.prj},{NB=HC-2X-2.50-2.50-MILL-GSKT},{MN=HC-2X},{MT=0.125},{FT=0.23},{FFW=0.25},{L=2.50},{W=2.50},{MF=MILL},{EG=-GSKT},{HELP1=2},{HELP2=1},{MN1=FF-2X},{TRANS=0.040},{HELP3=1},{PPATH=parts/hc_asmtpl.prj},{HELP4=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Universal Air Filter
Description
HC-2X - Universal Air Filter - EMI Vent Panels
Bill of material
HC-2X-2.50-2.50-MILL-GSKT
Part Code
HC-2X-2.50-2.50-MILL-GSKT
Model Number
HC-2X
Honeycomb Thickness
0.125
Inch
Frame Thickness
0.23
Inch
Frame Face Flange Width
0.25
Inch
Length
Inch
Width
Inch
Metal Finish
Mill Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Mill Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
EMI Gasket
EMI Gasket
None
EMI Gasket
None
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型