??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6824179 - piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (4 A in Total)
Bill of material
6824179
Maßzeichnung
Product number of the Manufacturer
6824179
Short Description
piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (4 A in Total)
Long Description
piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (4 A in Total), Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179040
Manufacturer Name
Turck
Manufacturer Type Description
SNNE-0008D-0002
piconet_prm_cad_bus
Nein
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型