??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6611928 - Passive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cab
Bill of material
6611928
Maßzeichnung
Product number of the Manufacturer
6611928
Short Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cab
Long Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cable, Voltage 30 V, Cable length 5 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 4-pin + PE
EAN
4047101275896
Manufacturer Name
Turck
Manufacturer Type Description
TB-6M12-5-5/TXL
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型