??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6611920 - Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incomin
Bill of material
6611920
Maßzeichnung
Product number of the Manufacturer
6611920
Short Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incomin
Long Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incoming line, Voltage 30 V, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 3-pin + PE
EAN
4047101275810
Manufacturer Name
Turck
Manufacturer Type Description
TB-6M12-4-CS12T
Packaging quantity
1
Deeplink
Deeplink
Aperçus 3D
3D
2D
Modèles CAO générés