??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6611907 - Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Bill of material
6611907
Dimension drawing
Product number of the Manufacturer
6611907
Short Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Long Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port, Voltage 30 V, Cable length 2 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 4-pin + PE
EAN
4047101275728
Manufacturer Name
Turck
Manufacturer Type Description
TB-4M12-5-2/TXL
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models