??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
8039494 - High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Bill of material
8039494
Maßzeichnung
Product number of the Manufacturer
8039494
Short Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Long Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable, Voltage 250 V, Cable length 10 m, M8 male connector, angled, 4-pin, Sheath material: PTFE, Sheath color: white, Flame-retardant, Resistant to welding sparks, Resistant to chemicals, UV radiation and oils, Resistant to acids and alkaline solutions, LABS free, Resistant to microbes and hydrolysis, Cold and heat-flexible, RoHS-compliant, Protection class IP65, Temperature range of the cable: -190°C…260°C, Cable length: 10 m
EAN
4047101456967
Manufacturer Name
Turck
Manufacturer Type Description
HT-SWSP4-10/S2430
P2
8018314
P3
AG01240
P6
3.800
P10
CAD00372
P1
M8-4-S
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD