??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
TKUA45H26
明细表
TKUA45H26-30W25R52+6L-FOCL-MOCL
Order number
TKUA45H26
Inner Link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Arm Type
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
6 mm
Total lenght
273.00 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Type of Connecting parts (Fixing side)
Type of Connecting parts (Traveling side)
Previews
3D
尺寸
2D
下載CAD模型