??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKR37H28
Bill of material
TKR37H28W40R55+9L-FU-MU
Order number
TKR37H28
Inner Link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
9 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Total lenght
333.0 mm
Type of Connecting parts (Fixing side)
Type of Connecting parts (Traveling side)
Previews
3D
Dimenze
2D
Stáhnout CAD model