??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKR20H28
Bill of material
TKR20H28W30R55+13L-FU-MU
Order number
TKR20H28
Inner Link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
13 mm
Total lenght
260.0 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Type of Connecting parts (Fixing side)
Type of Connecting parts (Traveling side)
Previews
3D
Boyut
2D
CAD modeli indir