??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP91H80
Bill of material
TKP91H80W150R150+8L-FU-MU
Size
TKP91H80
Height in cable
80 mm
Inner Link width
mm
Winding radius
mm
Stroke
mm
Inserisci valore per S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Inserisci valore per HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
8
Position of traveling
mm
Inserisci valore per POS
Position of traveling
mm
cm
inch
ft
Total lenght
728.00 mm
Type of Connection (Travelling side)
MU
Type of Connection (Fixing side)
FU
Anteprime
3D
Dimensione
2D
Download modelli CAD