??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP68H46
Bill of material
TKP68H46-30W75R75+6L-MU-FU
Size
TKP68H46
Inner Link width
mm
Winding radius
mm
Direction of arm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
6
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Total lenght
408.00 mm
Type
Type of Connecting parts (Fixing side)
Type of Connecting parts (Traveling side)
Previews
3D
Boyut
2D
CAD modeli indir