??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKA38H26
Bill of material
TKA38H26-60W25R70+8L-FU-MU
order number
TKA38H26
Inner Link width
mm
Winding radius
mm
Arm Type
Stroke
mm
Entrez la valeur pour S
Stroke
mm
cm
inch
ft
Mounting height HM
Infotext
Explanation of Mounting height (HM)
Number of Link
8
Position of traveling
mm
Entrez la valeur pour POS
Position of traveling
mm
cm
inch
ft
Total length
308.0 mm
Type of Connecting parts (Fixing side)
FU
Type of Connecting parts (Traveling side)
MU
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés