??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
TPC Global
描述
CR-AXW - Air Cylinder (Relief Port Type) / Standard Type / Double Acting : Double Rod
明细表
CR-AXWB20-25
Ident number
Mounting
Bore Size
mm
Stroke
mm
Stroke
mm
Working Stroke
mm
输入参数值: POS
Working Stroke
mm
cm
inch
ft
Series
Standard Type
Auto Switch
Number of Switches
Nut position
mm
输入参数值: POSA
Nut position
mm
cm
inch
ft
Dimensions
18 mm
Dimensions
15.5 mm
Dimensions
13 mm
Dimensions
26 mm
Dimensions
8 mm
Dimensions
20 mm
Dimensions
13 mm
Dimensions
8 mm
Dimensions
41 mm
Dimensions
5 mm
Dimensions
8.000 mm
Dimensions
27.0 mm
Dimensions
5.0 mm
Threads
M8x1.25
Dimensions
15.0 mm
Dimensions
24.0 mm
Threads
M20x1.5
Threads
1/8
Dimensions
62 mm
Dimensions
144 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
预览
3D
尺寸标注
2D
下载CAD模型