??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
TPC Global
描述
NDMW - 直接安装气缸/标准型/双作用:双连杆
明细表
NDMW10-5D
标识号码
Mounting
NDMW
Bore Size
mm
Stroke
mm
Acting
Double Acting
Working stroke
mm
输入参数值: POS
Working stroke
mm
cm
inch
ft
Nut position
mm
输入参数值: POSA
Nut position
mm
cm
inch
ft
Dimensions
10.0 mm
Dimensions
0.0 mm
Dimensions
15.2 mm
Dimensions
24 mm
Dimensions
4 mm
Dimensions
7 mm
Dimensions
16.5 mm
Dimensions
15.0 mm
Dimensions
16 mm
Dimensions
10 mm
Dimensions
18 mm
Thread
M5x0.8
Thread
M4x0.7 DP:6
Dimensions
3.2 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
6.0 mm
Dimensions
6 DP:5
Dimensions
16 mm
Dimensions
35 mm
Dimensions
73.0 mm
预览
3D
尺寸标注
2D
下载CAD模型