??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TPC Global
Description
NDMDK - Driect Mounting Cylinder / Built-in Magnet / Non-Rotatin Rod / Double Acting : Single Rod
Bill of material
NDMDK10-5D
Ident number
Mounting
NDMDK
Bore Size
mm
Stroke
mm
Acting
Double Acting
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Auto Switch
Number of Switches
Dimensions
10.0 mm
Dimensions
0.0 mm
Dimensions
15.2 mm
Dimensions
24 mm
Dimensions
4 mm
Dimensions
7 mm
Dimensions
8.0 mm
Dimensions
12.0 mm
Dimensions
12.0 mm
Dimensions
16.5 mm
Dimensions
9 mm
Dimensions
21 mm
Dimensions
11 mm
Dimensions
18 mm
Thread
M3x0.5
Thread
M4x0.8
Dimensions
7.0 mm
Dimensions
15.0 mm
Thread
M3x0.7 DP:6
Dimensions
3.2 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
6 DP:5
Dimensions
10.5 mm
Dimensions
11.5 mm
Dimensions
35 mm
Dimensions
56 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD