??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TPC Global
Description
NDM - Driect Mounting Cylinder / Standard Typ / Double Acting : Single Rod
Bill of material
NDM10-5D
Ident number
Mounting
NDM
Bore Size
mm
Stroke
mm
Acting
Double Acting
Working stroke
mm
값 입력 POS
Working stroke
mm
cm
inch
ft
Nut position
mm
값 입력 POSA
Nut position
mm
cm
inch
ft
Dimensions
10.0 mm
Dimensions
0.0 mm
Dimensions
15.2 mm
Dimensions
24 mm
Dimensions
4 mm
Dimensions
7 mm
Dimensions
16.5 mm
Dimensions
9 mm
Dimensions
16 mm
Dimensions
11 mm
Dimensions
18 mm
Thread
M4x0.8
Thread
M3x0.7 DP:6
Dimensions
3.2 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
6 DP:5
Dimensions
35 mm
Dimensions
51 mm
미리보기
3D
치수도
2D
CAD모델 다운로드