??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
公司
TPC Global
描述
AQKW - 紧凑型缸不旋转杆/双作用:双杆
明细表
AQKWB20-5
标识号码
Bore Size
mm
Attaching Type
Standard stroke
mm
Body option
Series
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
2 mm
Thread
M5X0.8
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
5.5 mm
Thread
M5X0.8 mm
Dimensions
mm
Dimensions
mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Thread
mm
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Previews
3D
尺寸
2D
下載CAD模型