??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
TPC Global
描述
ACP(T) - ??褡/??:?媾氵
明细表
ACPTB6-15T
标识号码
Mounting
Bore Size
mm
Stroke
mm
Stroke
mm
Working stroke
mm
输入参数值: POS
Working stroke
mm
cm
inch
ft
Port Location on Head Cover
垂直
Series
Auto Switch
自动切换的次数
Nut position
mm
输入参数值: POSA
Nut position
mm
cm
inch
ft
关节接头(前杆)
mm
Dimensions
15 mm
Dimensions
12 mm
Dimensions
14 mm
Dimensions
3 mm
Dimensions
8 mm
Dimensions
14.5 mm
Dimensions
28 mm
Thread
M3x0.5
Dimensions
16 mm
Dimensions
3 mm
Dimensions
6 mm
Dimensions
3 mm
Thread
M6x1.0
Dimensions
51.5 mm
Dimensions
79.5 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
预览
3D
尺寸标注
2D
下载CAD模型