??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TPC Global
Description
SPS-230 - General Purpose Pressure Switch / Operating Pressure Range 0.5~3MPa
Bill of material
SPS230L1
Ident number
Lamp Spec
Port Size
mm
Diameter
22 mm
Dimensions
32.7 mm
Dimensions
18.5 mm
Previews
3D
Boyut
2D
CAD modeli indir