??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TOYO
Description
ECB22-750W - Belt Drive
Bill of material
ECB22-L40-100-L-M75-C3-
Model
ECB22
Belt Type
Belt
Lead
40 mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Home Sensor
Limit Sensor
Nozzle Position
pin
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
643 mm
KG
33.0 kg
Previews
3D
2D
Сваляне на CAD модели