??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TOYO
Description
GTH4D-100W
Bill of material
GTH4D-L2-50-BC-M10-C3-0001
Ident number
Model
GTH4D
Ball Screw Lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
L
364.0 mm
A
25 mm
M
2 mm
N
8 mm
P
125 mm
KG
1.56 mm
Previews
3D
2D
Stáhnout CAD model