??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0171-23 - Geometry
Bill of material
MDSL0171-23
Model Number
MDSL0171-23
Mounting Positions
Conduit Hole Position
A
555 mm
AA
3 Inch
AB
509.0711 mm
AC
402 mm
AE
279.2 mm
AF
232.5 mm
B
580 mm
BA
190.5 mm
C
1367.2 mm
D
279.2 mm
E
228.6 mm
ES
215.9 mm
2F
508 mm
G
27 mm
H
21.844 mm
J
107.5 mm
K
120 mm
N-W
257.2 mm
O
559.2 mm
P
570 mm
R
73.152 mm
S
22.225 mm
T
90 mm
U
85.725 mm
V
250.83 mm
XL
385.0948 mm
XN
260 mm
Previews
3D
Dimension
2D
Download CAD models