??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-09-N449HP-HEFF - Geometry
Bill of material
MDSL0151-09-N449HP-HEFF
Model Number
MDSL0151-09-N449HP-HEFF
Mounting Positions
Conduit Hole Position
AA
3 Inch
AB
611.6593 mm
AC
502 mm
AF
232.5 mm
AG
1670.3 mm
AH
114.3 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
508 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
689 mm
C
1784.6 mm
ES
77.027 mm
EU
44.385 mm
EW
9.5 mm
EX
18.985 mm
OX
1060.894 mm
P
707.6918 mm
R
46.863 mm
S
12.7 mm
U
53.9625 mm
V
114.3 mm
XL
385.0948 mm
XN
260 mm
Previews
3D
Dimension
2D
Download CAD models