??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0141-04 - Geometry
Bill of material
MDSL0141-04
Model Number
MDSL0141-04
Mounting Positions
Conduit Hole Position
A
304 mm
AA
44 mm
AB
312.9158 mm
AC
251.5 mm
AE
158.65 mm
AF
70 mm
AH
102.5 mm
AJ
92.075 mm
AK
165 mm
B
298 mm
BA
108 mm
BB
7.3 mm
BC
0.9 mm
BD
278 mm
BV
234.1 mm
C
615.15 mm
D
158.65 mm
E
127 mm
ES
74 mm
H
14.2875 mm
N-W
101.6 mm
O
341.15 mm
P
165 mm
R
35.9 mm
S
9.55 mm
T
51 mm
U
41.275 mm
V
95.25 mm
XL
176.0515 mm
XN
155 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model