??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-09B - Geometry
Bill of material
MDSL0051-09B
Model Number
MDSL0051-09B
Mounting Positions
Conduit Hole Position
A
560 mm
AA
91 mm
AB
547.5193 mm
AC
417.5 mm
AE
359 mm
AF
220 mm
B
490 mm
BA
190.5 mm
C
913.2 mm
D
279 mm
G
28 mm
J
110 mm
K
120 mm
H
20.6375 mm
E
228.6 mm
ES
76.2 mm
2F
419.1 mm
N-W
120.65 mm
M
394.5 mm
O
569 mm
P
560 mm
R
51.333 mm
S
15.875 mm
T
90 mm
U
60.325 mm
V
114.3 mm
XL
398.5311 mm
XN
290 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen